Arc Flash PPE
Pro-Wear® Plus ORANGE 25 Cal/cm2 Coverall
Pro-Wear® Plus high visibility orange 25 Cal/cm2 coverall with reflective striping
Our engineers worked alongside those of the biggest utility in North America to ensure the garment met the needs of all members of their team from substation to meter work.
The coverall is made with inherent GlenGuard fabric and features high visibility striping as set forth by CSA Z96. Garment complies with ASTM F2178, ASTM 1506, NFPA 70E, and CSA Z462.
Pair this coverall with the PrismShield Plus 25 Cal/cm2 Lift Front Hood with Premium Orange Shroud (LFH25PO-PP) to complete the look and ensure your safety and comfort is not being compromised. This lift front hood features a one-piece frameless, double curved lens which limits visual distortion, reduces eye strain, and allows you to see clearly from side to side and straight down. The exclusive weight balancing frame minimizes neck strain and further promotes your comfort.
See the brochure in the Resources section for more features and benefits of our 25 Cal/cm2 orange products.
Features & Benefits
- Features
- Premium fabric, high visiblity, reflective striping
- Benefits
- lightweight, breathable, high visbility
Color
- Color
- Orange
Additional Specifications
- Brand
- Salsibury
- Maximum Arc Rating
- 25
- ATPV Rating
- 25
- Standards
- NFPA 70E, CSA Z462, ASTM 1506
- Material
- GlenGuard premium fabric
- Class
- 3
Features & Benefits
- Features
- Premium fabric, high visiblity, reflective striping
- Benefits
- lightweight, breathable, high visbility
Color
- Color
- Orange
Additional Specifications
- Brand
- Salsibury
- Maximum Arc Rating
- 25
- ATPV Rating
- 25
- Standards
- NFPA 70E, CSA Z462, ASTM 1506
- Material
- GlenGuard premium fabric
- Class
- 3
- Features : Premium fabric, high visiblity, reflective striping
- Benefits : lightweight, breathable, high visbility
- Color : Orange
- Brand : Salsibury
- Maximum Arc Rating : 25
- ATPV Rating : 25
- Standards : NFPA 70E, CSA Z462, ASTM 1506
- Material : GlenGuard premium fabric
- Class : 3