/content/sps/us/en/search-results.html

Grounding Equipment

4-Way Connector Sets

4-Way Connector Sets

Overview
The 4-Way Connecter Sets are made with #2 clear-jacketed, extra flexible cable, three 8-foot (2.44 m) leads from the heads to the common connection, and one 50-foot (15.25 m) lead from the common connection to the ground connection. The grounding 4-way connector set has a fixture to raise and lower the set which can be easily tied onto the pole. The 752076 grounding 4-way connector set is also supplied with 3 fiberglass handles (10078BC) and bag. The 752576 grounding 4-way connector set requires a clampstick. Sets come with bags. Other lengths and configurations available. Meets ASTM F 855 Grade 1 specifications. Maximum fault duty is 14.5 kA for 15 cycles.Features & Benefits:● Max. Opening (in): 1 1/4, ASTM Grade: 1● 4-way connectors are used to create a common connection between the conductor leads and the ground lead of a ground set.
Product Number
Image
SKU
Description
alt
752076
GROUND CLUSTER
alt
CB36
4-Way Copper Cluster Block
Image
SKU
Description
alt
752076
GROUND CLUSTER
alt
CB36
4-Way Copper Cluster Block