Grounding Equipment
Ball and Socket System
Ball and Socket System
The 21190 Socket Clamp, made from bronze alloy, has a socket size of 1” (25.4mm) and a threaded bore boss of 5/8”- 11 UNC. The socket clamp has an integral cable support with strain relief sleeve.Features & Benefits:● The Ball and Socket Grounding System allows for variable angle accessibility. This system is compact and lightweight. There are fixed grounding points on the socket clamp.● ASTM Grade/Class: 5● Continuous Current Rating: 400