Grounding Equipment
Cutout Clamps
Cutout Clamps
Cutout Clamps are applied with a clampstick into the bottom hinge contact of a cutout. This clamp can be used as part of a ground assembly or by using a contact stud using a standard grounding assembly with “C” clamps from the stud to ground.Features & Benefits:● ASTM Grade/Class: 3/A Smooth Jaw● Main Line Range: 0.188” - 1.63”● Continuous Current Rating: 300 RMS Amps, 60 Hz● 1.63” Aluminum Cutout Clamps - Threaded - w/o strain relief sleeve● Additional screw options available.