Grounding Equipment
Ground Bag
Ground Bag
Heavy-Duty Storage Bag for ground clamp and jumper assemblies.
It is critical to protect grounding equipment from moisture, dirt, and other damaging elements with a sturdy storage bag. The Honeywell Salisbury ground storage bag is made from heavy-duty vinyl coated nylon with a resilient covered fiberboard bottom for extra strength. The strong polypropylene handles wrap around the bag to help support the entire contents. Users will be confident that their grounding clamp and jumper assemblies will remain safe and effective.
Features & Benefits:
● Reliable and Durable
● Highly visible bright yellow color
● Convenient wide opening
● Heavy-duty snaps
● Optimal size – 18.5”L x 12”W x 15”H
● Lightweight – 2 lbs. 2 oz
Image
SKU
Description
GRD-BAG