Grounding Equipment
Grounding Cables
Grounding Cables
Grounding Cables are made with extra flexible strand of soft drawn #30 AWG (.01”) copper and are available in three different jackets. The yellow thermoplastic elastomer jacketed cable is the standard for grounding service. It provides a combination of economy, flexibility, and durability. The service temperature ranges from 212°F to -58°F (100°C to -50°C) per ASTM F 855, Type I requirements.
Features & Benefits:
● The black thermoplastic elastomer jacketed cable has a smaller diameter and thinner jacket material giving it better flexibility than the yellow cable. The service temperature ranges from 212°F to -58°F (100°C to -50°C) per ASTM F 855, Type I requirements.
● The PVC transparent flexible thermoplastic jacketed cable allows easy inspection for strand breakage. The flexibility decreases with low temperatures. The service temperature ranges from 194°F to 40°F (90°C to -40°C) per ASTM F 855, Type III requirements.
Image
SKU
Description
2139
2649
2637
2129
2133
2138
2136
2638
2636
2137