Grounding Equipment
Grounding Cables for Safety Line Sets
Grounding Cables for Safety Line Sets
Grounding Cables are made with extra flexible strand of soft drawn #30 AWG (.01”) copper and are available in three different jackets.
Features & Benefits:
● The transparent flexible thermoplastic (PVC) jacketed cable allows easy inspection for strand breakage. The flexibility decreases with low temperatures. The service temperature ranges from 140º to -40ºF per ASTM F 855, Type III requirements.
● The yellow thermoplastic elastomer jacketed cable is the standard for grounding service. It provides a combination of economy, flexibility, and durability. The service temperature ranges from 200º to -50ºF per ASTM F 855, Type I requirements.
● The black thermoplastic elastomer jacketed cable has a smaller diameter and thinner jacket material giving it better flexibility than the yellow cable. The service temperature ranges from 200º to -50ºF per ASTM F 855, Type I requirements.
Image
SKU
Description
7336XF
7343XFY