Grounding Equipment
Hydraulic Cable Spike
Hydraulic Cable Spike
The Hydraulic Cable Spike is designed to verify underground cable, up to 1000MCM, is de-energized before cutting, repairing, splicing or replacing.
Features & Benefits:
● Spiking Tool and Grounding Assembly: Cable Spiking Tool and Insert, 4388 C Clamp, 2139 4/0 Cu Calbe, 2025 4/0 Cu Ferrules (Pair), 616 Bag
● The cable spike, a solid brass body with a stainless steel piercing tip, is fitted to hydraulic compression tools so that the cable can be accurately spiked from a safe distance. An anodized aluminum insert is included to position the cable precisely.
● Spiking Tool & Grounding Assembly: Cable Spiking Tool & Insert, 4388 C Clamp, 2139 4/0 Cu Cable, 2025 4/0 Cu Ferrules (Pair), 616 Bag
Image
SKU
Description
24322
24321
24320