Grounding Equipment
Insulated Elbow Remover
Insulated Elbow Remover
The Insulated Elbow Remover is used by inserting a hook in the loop on the back of any elbow while applying a hammering action. This tool can also be used to seal elbows when installing them. Other lengths available.
Features & Benefits:
● Also available, the 200 AMP Elbow Connector Tool is designed to fit all the 15kV and 25 kV rated loadbreak and non-loadbreak elbows. The jaws are contoured to provide a positive grip and not interfere with the contact interface area, allowing the elbow to operate properly while connecting or disconnecting.
Image
SKU
Description
12524HH
9208HIP
9202HQ
12548HH
9206HIP