Grounding Equipment
Plain Unshrouded Ferrules
Plain Unshrouded Ferrules
Aluminum Ferrules are available in two different styles: unshrouded and shrouded. Shrouded ferrules are compressed on both the conductor and the jacket of the cable to reduce bending stress. Unshrouded ferrules are crimped on the conductor strands only.
Features & Benefits:
● Plain Ferrules are designed for use with all grounding clamps that feature pressure terminal including the 1” duckbill and 1.5” flat jaw clamp.
● Copper Ferrules are also available in two different styles: unshrouded and shrouded. Shrouded ferrules are compressed on both the conductor and the jacket of the cable to reduce bending stress. Unshrouded ferrules are crimped on the conductor strands only. These ferrules are manufactured of tin plated, 99.5% pure copper.
Image
SKU
Description
24422
24431
24421
24420
24430
24423
24433
24432