Grounding Equipment
Pole Mounted Contact Bars
Pole Mounted Contact Bars
Pole Mounted Contact Bars are designed to act as a convenient common point for electrical connections and also as a hanger for grounding sets during installation and removal. Supplied with a chain and an adjustable wheel binder that will accommodate most common pole diameters. Catalog #20880 has one 5/8-11UNC tapped hole for the permanent connection of a ground lead. The Salisbury 21840 is a lighter-weight pole mounted contact bar.
Features & Benefits:
● ASTM Grade 5.
Image
SKU
Description
9998
21840
20880