Grounding Equipment
Quick Grip Ground Clamps & Grounding Sets
Quick Grip Ground Clamps & Grounding Sets
Quick Grip Clamps are specifically designed and ideally suited for temporary grounding where spacing and orientation of components limit the use of traditional ground clamps. The Quick Grip Ground Clamp is available with a Grip-All eye or a Bayonet fitting for installation with a live line tool.Features & Benefits:● Available in both the traditional style (VG0l) and a hot stick operated version (VG01GA and VG01B).● Available in a single lead ground jumper or grounding set with 1, 3 or 4 leads for grounding of single or three-phase secondary terminals.● Fitted with a copper overlay, riveted to the stationary jaw, connected to a grounding jumper with one hole NEMA connector to assure a low resistance connection.● The grounding set connection is made using standard copper compression connectors and all connections are covered with a heat-shrink tube to reduce fatigue at stress points.● The locking jaw pliers are equally suited for flat or rounded terminals.● Clamp Opening: Min. 0.125” - Max. 1.5”, ASTM Grade: 3● Optional flat jaw available.