Grounding Equipment
Screw Type Temporary Ground Rod
Screw Type Temporary Ground Rod
The Salisbury 2103 Screw Type Temporary Ground Rod is used when an adequate system ground is not available. The design incorporates a copperweld rod with bronze fittings screwed and pinned on both ends. The terminal on the handle is designed to accept cables equipped with a 5/8-11 UNC threaded ferrule. As an alternative, a “C” clamp may also be attached directly to the ground rod shaft
Image
SKU
Description
2103