Grounding Equipment
Single Grounded Bushing Set
Single Grounded Bushing Set
The Single Grounded Bushing Set is a single lead made from 6 feet (1.83 m) of 1/0 cable. The bushing set consists of 3 bushing assemblies connected together with 3-foot (0.92 m) leads to a common connection, and 10 feet (3.05 m) from common connection to ground. The conductor is made of 1/0 clear jacketed copper stranded cable. The ground clamp (7640001E) can be applied with a clampstick. Sets come complete with bag: single leads do not. All sets are rated for 10 kA for 10 cycles. Other lengths and configurations are available.