Grounding Equipment
Single Grounding Assemblies
Single Grounding Assemblies
For ordering convenience, completed Single Grounding Assemblies are listed which cover many standard application needs. Modification to these sets to meet specific needs can be made. Contact your local Salisbury representative for assistance or visit www.whsalisbury. com/configurator/ to use our helpful online grounding configurator.
Features & Benefits:
● Salisbury offers a variety of single grounding assemblies. These single ground assemblies offer versatility to the user when performing temporary grounding.
Image
SKU
Description
2876
2321
2319
24309
2320
4246
2556
9975
2299
9982