Grounding Equipment
Threaded Grounding Ferrules
Threaded Grounding Ferrules
Salisbury compression Threaded Grounding Ferrules provide low resistant connection to cable strands with a threaded stud that securely screws into a clamp. Nut and lock washers increase contact pressure and secure the assembly.Features & Benefits:● Tin plated copper ferrules can be used on either bronze or aluminum body clamps. All Salisbury threaded grounding ferrules are unshrouded and manufactured with a 5/8-11 UNC threaded stud and meets the requirements of ASTM F855.
Image
SKU
Description
4277A
Ferrule Unshrd Cu 3/0 Asm
2027
FERRULE UNSHRD AL 1/0
2025A
Ferrule Unshrd Cu 4/0 Asm
2640
FERRULE UNSHRD AL 4/0
2025
FERRULE UNSHRD CU 4/0
2024
FERRULE UNSHRD CU 2/0