Grounding Equipment
Tubular Brushes
Tubular Brushes
Tubular Brushes are preferred when rubber gloving or working on de-energized conductors. The steel bristles are internal to prevent damaging rubber gloves. The 2.5” tubular brush is used in confined areas such as between two connectors or clamps.
Image
SKU
Description
4337
4110
4108