Grounding Equipment
Underground Dead Break Set
Underground Dead Break Set
The components of the Underground Dead Break Ground Set provide safe and simple grounding methods on padmount transformers or any related URD equipment. These grounds can be ordered in complete sets or individual components. The jumpers are made with 6 foot (1.83 m) lengths of #2, clear-jacketed, extra flexible cable. Clamps (7640001E) supplied include an eye for a grip-all insulating stick application.
Features & Benefits:
● 15 KV UNDERGROUND DEAD BREAK GROUND SET
● Local Loop
Image
SKU
Description
764000ST
764156234H