Hot Sticks & Tools
Connector Tool Heads & Parallel Groove Clamp
Connector Tool Heads & Parallel Groove Clamp
The Parallel Groove Clamp Tool accommodates cap-screw type parallel groove clamps (one, two, and three bolt types). The parallel groove tool head clamps can be installed from almost any angle by use of the universal ball clamp. The handles are fiberglass, with the operating handle having a diameter of 1” (2.5 cm) and the stationary handle 1-1/4” (3.2 cm). Bag not included. Other lengths available.
Features & Benefits:
● The Vise Type Connector Tool installs and removes all sizes of single bolt vise type connectors on energized lines. With this tool it is possible to install connectors on a line as efficiently as when done by hand. The handles are fiberglass. The operating handle is 1” (2.5 cm) in diameter and the stationary handle is 1-1/4” (3.2 cm) in diameter. Bag not included. Other lengths available. Order operating sticks separate.
Image
SKU
Description
72S3/8
72S3/4
1800CU
1800CQ
1800SS
1800SM
72S9/16
1800CQS
72CU
72CQ