Hot Sticks & Tools
Ferrules and Rivets
Ferrules and Rivets
Universal and 5/8”-11 threaded hex ferrules are available for 1” (2.5 cm), 1-1/4” (3.2 cm), and 1-1/2” (3.8 cm) diameter fiberglass handles. Ferrules include a disc and rivet.
Features & Benefits:
● Hexagonal Ferrules available in zinc, or insulated with brass threaded insert 5/8' -11. Universal Ferrules are available in Aluminum with Thumb Screw, or Zinc/Bronze with Thumb Screw.
● Kits include all material required to replace insulated stick ferrules. Each kit includes: one ferrule, one rivet, one disc for handle, sandpaper, a two-part adhesive and instructions.
Image
SKU
Description
5EK001
RH1881375
3400
4EK001
4EFG
44DFG
5EFG
4EFGM
RH1881625
44UFG