Hot Sticks & Tools
FRP Clampsticks
FRP Clampsticks
External Rod Clampsticks are constructed of closed cell foam-filled tubular fiberglass in accordance with ASTM standard F711. The hook’s operating rod, made of solid 3/8” (9.5mm) dia. fiberglass, is mounted on the exterior of the tool so that it can be easily wiped down prior to use. These Clampsticks meet ASTM F1825 Standards.
Features & Benefits:
● Tough Thermoplastic head ferrule.
● EZ Grip plastic hand grip.
● Wide opening 15/16” ( 23.8mm) stainless steel hook.
● Heavy duty rubber end cap.