Hot Sticks & Tools
Fuse Puller Tools
Fuse Puller Tools
The standard Fuse Puller heads (Cat.No. 92Q) have plastic jaws that fit fuses from 3/4” (1.9 cm) to 2” (5.1 cm) diameter. Heads are pivotally mounted to permit adjustment to any angle. To tighten the jaws, just rotate the handle. The insert jaws (Cat. No. 190NLF) for the 1-3/16” (2.1 cm) diameter liquid filled fuse are held on the fuse puller with springs. The attachment on the end of each fuse puller is Cat. No. 190Q, quick change switch hook. Other lengths available. Bag not included. Fiberglass handle diameter: 1-1/4” (3.2cm).