Hot Sticks & Tools
Hand Tools
Hand Tools
All Insulated Adjustable Wrenches have a spring to prevent the jaws from accidentally moving while in use. These wrenches have a 12” (30.5 cm) wrench head and are supplied with a 1-1/4” (3.2 cm) diameter fiberglass handle.
Features & Benefits:
● Insulated Ratchet Wrench comes with a 1-1/2” (3.2 cm) fiberglass handle. Standard 1/2” (1.3 cm) square drive.
● The Insulated Ratchet Wrench for Clamp Top has an 1-1/4” (3.2 cm) diameter fiberglass handle with eye on end for use with a clamp top tool (Cat. Nos. 44CQ or 44CU).
● The Toggle Handle is used to convert any double threaded ferrule stick to a toggle handle for torquing requirements.
Image
SKU
Description
4418
1161
4412
1160
44CFG
1258HEQ
1162