Hot Sticks & Tools
Mechanical Hand Stick
Mechanical Hand Stick
The Mechanical Hand Stick serves both as a hand and as pliers so that any serve-up or type of tie can be made or removed from the line. Very little effort is required to serve a wire taut and as perfectly as when hand and pliers are used. It is possible to roll the wire into place around the conductor, making a tight connection easily, instead of jerking and pulling.
Image
SKU
Description
1CQ
1CU
1FGQ