Hot Sticks & Tools
Pigtail Stick
Pigtail Stick
The Pigtail Stick is designed to lift and guide live lines, and maintains clearances while working on poles. The pigtail stick is used to change pin type insulators and ridge pin insulators when the conductor is light enough for one person to lift. Units come standard with 7/8” (2.2 cm) hook: also available with 1-1/2” (3.8 cm) and 2” (5.1 cm) hooks. Other lengths available. Bag not included. Fiberglass handle diameter: 1-1/2” (3.8 cm).
Image
SKU
Description
5C2U
5C3Q
5C4Q
5FGQ
501FGQ
5C3U
5C2Q
5C4U