Hot Sticks & Tools
Rescue and Static Discharge Stick
Rescue and Static Discharge Stick
The Static Discharge Stick is designed to safely remove the static charge after de-energizing. This tool is pre-assembled and includes a copper “U” hook, 3’6’’ closed cell foam filled tubular fiberglass stick and 6’ of copper grounding cable attached to a Salisbury 1814 bronze flat jaw serrated grade 3 clamp. Also available in a 1’ length stick.Features & Benefits:WARNING:● Discharge sticks are not grounding tools as described by OSHA 1910.269 and carry no fault duty rating.