Hot Sticks & Tools
Tubular PVC Storage Containers
Tubular PVC Storage Containers
Tubular PVC Storage Containers provide weather tight storage. Kit includes two mounting brackets and four steel bolts with each 6” (152mm) I.D. or 4.1” (104mm) tube. Sized for tools 12” (305mm) shorter than tube. Four mounting bolts 3/8” x 1.5” (9.5 x 38mm) are supplied with each container. Kit may be ordered without tubing, or with mounting brackets only.