Hot Sticks & Tools
Wire Clamp Stick
Wire Clamp Stick
The Wire Clamp Stick has two fiberglass handles: the operating handle is 1” (2.5 cm) in diameter and the stationary handle is 1 1/4” (3.2 cm) in diameter. The wire clamp stick is used to hold tie wires in place, hold jumper wires while taps are being made or removed, and to hold wires when cutting and removing.
Image
SKU
Description
2FGQ
2CQ
201FGQ
2CU