Insulated Jumpers
Clear Plastic Jumper Clamps
Clear Plastic Jumper Clamps
Clear Plastic Jumper Clamps are compact, lightweight, and virtually unbreakable. The transparency allows easy inspection of the ferrule and cable inside of the handle. The body and jaw are made from a copper base alloy. The lower floating ring contact is bronze. These handles should be cleaned only with a mild detergent to maintain the transparency of the handle. Assembled kits are sold with a 10 ft. (3m) cable and unshrouded ferrules.
Features & Benefits:
● Custom built assemblies are available. Contact your local Salisbury Representative for more information. Max Amps Continuous: 400; OAL Length 11.5.
Image
SKU
Description
2115
1785