Insulated Jumpers
FRP Jumper Clamps
FRP Jumper Clamps
FRP Jumper Clamps are designed for maximum loads, voltages, and cables. During a temperature rise test at 25% overload, these clamps heated 35% less than 4/0 cu. cable. Blunted points on the handle provide optimum grip, resist impact, and will not soften with overloads. The body and jaw are made from a copper based alloy. The lower jaw is made of self lubricating bronze. The assembled jumpers are sold with a 10ft. (3m) or 12 ft. (3.7m) cable and unshrouded ferrules.
Features & Benefits:
● Custom built assemblies are available. Contact your local Salisbury Representative for more information.
Image
SKU
Description
2164
2066
2773
2450
2772
2174R1
2074R1
20876
1610
2178