Insulated Jumpers
Salcor Insulated Jumper Clamps
Salcor Insulated Jumper Clamps
SALCOR® Jumper Clamps are available in two main line sizes with a maximum use voltage of 35kV.Features & Benefits:● The SALCOR Jumper Clamp not only provides a superior grip, but also resists ozone cutting and tracking. Being molded of rubber, these handles are inherently impact resistant and extremely durable. The body and jaw are made from a copper base alloy. The lower ring contact is made of self lubricating bronze. Assemble jumpers with insulated jumper cable and 5/8”- 11 NC threaded ferrules. Assembled kits are sold with a 10 ft. ( 3m ) cable and unshrouded ferrules.● Custom built assemblies are available. Contact your local Salisbury Representative for more information.