Insulated Jumpers
Shrouded Ferreles
Shrouded Ferrels
Shrouded ferrules are compressed on both the conductor and the insulating jacket of the high voltage EPR cable to reduce bending stress. Shrouded ferrules are designed to be used on glove-installed high voltage jumpers.
Features & Benefits:
● Ferrules are manufactured of 99.5% pure copper with industry standard 5/8”-11 NC threads. Ferrules are topped with a brass hex jam nut and toothed stainless steel lockwasher.
Image
SKU
Description
2014
21353
21356
2012
2015
2013
21354