Insulating Blankets, Line Hose & Covers
Clear PVC Stress Cone Cover
Clear PVC Stress Cone Cover
The 14200011 Clear PVC Stress Cone Cover has a grip all attachment that allows this cover to be installed with an insulated grip all hotstick. The inspection window can be opened for testing with a voltage sensor.
Features & Benefits:
● ASTM F712 Class 2, Rating 14.6, 13" / 3" / 3.5"
Image
SKU
Description
14200011