Insulating Blankets, Line Hose & Covers
Cutout Covers
Cutout Covers
Flexible Cutout Covers can be used for overhead cutouts as well as for underground pad-mount applications. Shown here: Cutout Cover CC24, Class 2, Overall Dimensions 24” x 15” x 3.5” ( 600mm x 376mm x 88mm )
Features & Benefits:
● Cutout Covers comply with the current ASTM D1049 (ASTM Specifications for Rubber Insulating Covers) specifications.
Image
SKU
Description
CC24
CC30