Insulating Blankets, Line Hose & Covers
Eyelet Style
Eyelet Style
Eyelet Style Insulating Blankets were designed to be easily secured in place by using blanket pins, Snap Buttons or Ty-Straps (available on page B-9) Eyelet blankets are flexible and feature a reinforced beaded edge and eyelets for added strength and tear-resistance.
Features & Benefits:
● HIGH QUALITY Salisbury’s Type II SALCOR® Blankets are of the highest quality available today. They will hold their color and flexibility, and will maintain physical properties and dielectric strength, required by ASTM standard, in the field longer than any other blanket on the market. OZONE RESISTANT The Orange SALCOR is manufactured from a well researched blend of prime EPDM, which is naturally resistant to Ozone. This blend of Prime EPDM offers superb flexibility; similar to that of a Type I natural rubber blanket. This ensures the Salisbury Type II SALCOR blanket will pass the ASTM D 1048 Ozone Tests both, Method A and Method B.
Image
SKU
Description
13-10
12
400E
1700
1000E
300E
1500
1001E
900E
901E