Insulating Blankets, Line Hose & Covers
Fasteners - Ty-Straps
Fasteners - Ty-Straps
Ty-Straps are 14” (356mm) and 30” (762mm) long and made of 1 1/2” (38mm) wide strips of rubber with hook and pile fasteners affixed to each end. The worker simply wraps the Ty-Strap around the positioned blanket and presses the hook and pile ends together. Contact your local Salisbury representative for custom length Ty-Straps.
Image
SKU
Description
TY30
TY14