Insulating Blankets, Line Hose & Covers
Insulator Covers
Insulator Covers
Insulator Covers, in orange, weather resistant Type II SALCOR®, are used with conventional line hose to cover pin-type insulators. The large diameter arm overlaps the small arm of the adjoining cover on double arm constructions which provides complete insulation at the joint regardless of the varying distance between pins.Shown here: OKRG Insulator Cover, for use with Insulator Class 55-5 and Line Hose Size 1.25' ,1.5' (32mm, 38mm) : Overall Dimensions: 16' x 8' (406 x 203).
Features & Benefits:
● All covers feature RIB-GRIP construction to lock to the underside of the insulators.
Image
SKU
Description
OJRG
OKRG
OFRG