Insulating Blankets, Line Hose & Covers
Lightning Arrester Covers
Lightning Arrester Covers
Lightning Arrester Covers are made from Type II orange SALCOR. The slot allows the cap to fit directly over the energized lightning arrestor and the line connection. Lightning Arrester Covers can be applied with rubber gloves or a hot stick.
Features & Benefits:
● These Covers comply with current ASTM D1049 specifications.
Image
SKU
Description
636A
536A