Insulating Blankets, Line Hose & Covers
Self-Securing Cable End Caps
Self-Securing Cable End Caps
Self-securing Cable End Caps for Underground Distribution are rated at 20kV, and have a minimum wall thickness of .25”. They keep moisture and contamination off trimmed cable ends. The selfsecuring slot keeps the cable locked safely inside the end cap. These Cable End Caps are applied with rubber gloves.
Features & Benefits:
● These Covers comply with current ASTM D1049 specifications.
Image
SKU
Description
117
177
173
178