Insulating Blankets, Line Hose & Covers
Spade Cover
Spade Cover
Spade Covers are easily installed to provide temporary insulation when working in padmount transformers and other electrical apparatus. If spade covers are securely held in place, they may be left on spades or connectors indefinitely for front end protection. The larger SC5, SC6, or SC6G are also used to cover primary elbows as well as the larger and longer multiple lead primary and secondary fittings and lugs used in underground enclosures and vaults.
Features & Benefits:
● Molded from flexible SALCOR, they have excellent aging and weathering characteristics. The opening at the top end of the slot holds the cover on to the terminal. Wide lips extending along the slot provide additional protection over the connection.
Image
SKU
Description
SC5
SC6G
SC6
SC4