Insulating Blankets, Line Hose & Covers
Storage - Blanket Roll Ups
Storage - Blanket Roll Ups
Blanket Roll Ups provide a safe and convenient means for protecting blankets from damage while in transport or storage. Ruggedly constructed of 18 oz. vinyl with side flaps to confine the blankets into position and prevent damage to the edges. Two heavy 33” web straps with buckles close the roll-up, and includes a web carrying handle.Features & Benefits:● STORAGE TIPS: When more than one blanket is stored, the most convenient method of loading is to roll and insert each blanket into the canister independently. A single blanket can then be removed without removing the others. For maximum useful life, never fold, crease or compress insulating blankets while in storage.