Insulating Blankets, Line Hose & Covers
SU System Applicators
SU System Applicators
The Extended Lip SU System may be installed by using rubber gloves or hot sticks on distribution voltages up to 34.5kV. The Shot Gun Eye Assembly for the SU System equipment may be purchased separately for installation on the appropriate cover-up device.
Features & Benefits:
● The addition of these eye assemblies enable all SU System equipment to be easily handled with a standard shotgun stick.
Image
SKU
Description
2340
2323
2359