Insulating Blankets, Line Hose & Covers
Su System Dead End Protectors
Su System Dead End Protectors
Dead End Protectors quickly cover dead end bells or polymer insulators providing complete electrical protection for Class 3 and Class 4 applications. Easily installed and removed from an insulated platform or aerial device with rubber gloves or SU System Applicators.
Features & Benefits:
● All styles have RIB-GRIP® construction to interlock with 1.5” (38mm) I.D. line hose. The Class 3 U106 and U110 must be used with Connector End style line hose or separate Line Hose Connectors. OR134, Class 4, accepts Straight Line Hose. The outer ribs interlock with 2” and 2.5” I.D. line hose when the UC2 SU System Connector is used.
● All Protectors comply with current ASTM D1049 specifications.
Image
SKU
Description
U106
OR134
U110