Insulating Blankets, Line Hose & Covers
SU System Stirrup Cover
SU System Stirrup Cover
The USC Stirrup Cover is a lightweight cover that can be installed using rubber gloves or a hot stick. The USC also feature RIB-GRIP construction and is meant to be used with Extended Lip SU Systems or Conventional Line Hose.
Features & Benefits:
● All covers are made from orange SALCOR® and feature RIB-GRIP® Construction. They can be installed with a hot stick or rubber gloves. All covers comply with ASTM D1049 specifications. The USC Stirrup Cover is ASTM Class 4, Type II, 14' X 15.5'.