Insulating Blankets, Line Hose & Covers
SU System Straight Line Hose
SU System Straight Line Hose
Available as Straight Line Hose or with a Connector End for easier connection of line hose and covers. SU System Connectors are made from orange SALCOR Type II. RIB-GRIP construction is used to ensure a strong lock to the straight lengths of SU System Line Hose and covers.Features & Benefits:● Manufactured from superior SALCOR® Type II elastomer, it is resistant to the effects of ozone and ultraviolet deterioration. It remains flexible even at sub-zero temperatures.● A lifting eye is molded on the connector end for removal with hot sticks. Line hose is also available with the #2323 Shot Gun Eye Assembly. Just add a suffix of “E” to the catalog number to order the #2323 Shot Gun Assembly installed on the hose or order the #2323 separately.● Complies with current ASTM D1050 specifications.
Image
SKU
Description
SU250-45
Linehose C4T2 Org 48X25 St
SU200-6
Linehose C4T2 Org 72X2 St
SU200-3
Linehose C4T2 Org 36X2 St
SU150-45
Linehose C4T2 Org 54X15 St
SU150-3
Linehose C4T2 Org 36X15 St
SU250-6
Linehose C4T2 Org 48X25 St
SU250-3
Linehose C4T2 Org 36X25 St
SU200-45
Linehose C4T2 Org 54X2 St
SU150-6
Linehose C4T2 Org 72X15 St