Insulating Blankets, Line Hose & Covers
TD Tagging Device
TD Tagging Device
The TD Tagging Device, made from molded orange SALCOR®, is used to tag opened disconnect switches. It allows “Hold” cards to be placed on the circuit and fits over the heads of 1-1/4” (32 mm) and 1-1/2” (38 mm) switch sticks.