Plastic Guards & Covers
Link Guards
Link Guards
Link Guards, with a voltage rating of 72.5kV*, have inner and outer shells that run full length to include male and female couple ends. Two guards connected provide four overlapping thicknesses of plastic plus air at a joint.
*guarded Ø to guarded Ø
Features & Benefits:
● Versa Guards® and Link Guards® make use of air as well as the dielectric strength of plastic to provide total insulating value. Both guards have a 7” diameter and a hook shaped inner lip to keep the guard in place.
Image
SKU
Description
2477
2476
1680
1681
1682
2475