Plastic Guards & Covers
Pin Type Crossarm Guard
Pin Type Crossarm Guard
The1370 Pin Type Crossarm Guard is sized 9' x 9' x 25.5' ( 229mm x 229mm x 648mm ). Crossarm Guards are used to prevent tie wires from contacting crossarms during hot line operations. Two different tie downs are provided: a neoprene and a polypropylene rope. Both are secured in the slots provided in the eye fitting.Features & Benefits:● The guards are made from orange Type I ABS cold weather high impact plastic. These guards have a voltage rating of 36.6 kV*. Crossarm or Pin Type Guard, 9' x '' x 25.5', Class 4.● *guarded Ø to guarded Ø .
Image
SKU
Description
1370
Cover Cross Arm Plstc Pin Type