Plastic Guards & Covers
Pole Bracket and Insulator Base Cover
Pole Bracket and Insulator Base Cover
The 4333 Pole Bracket and Insulator Base Cover guards against accidental contact with pole, bracket and insulator base during routine maintenance. It is made from an orange UV resistant Type I polyethylene plastic. The Grade 2 hot stick eye allows this cover to be applied and removed with a hot stick or with rubber gloves. It covers metal or fiberglass brackets 8-12” long and pole mounting plates. This cover also interlocks with a pole insulator. This cover has a voltage rating of 26.4 kV*.
*guarded Ø to guarded Ø .
Features & Benefits:
● Dimensions: 20” x 25”
Image
SKU
Description
4333