Plastic Guards & Covers
Pole Guard Bag
Pole Guard Bag
Bags for Line Guards and Pole Guards come in two different sizes and can hold two nested line guards. The 1871 Pole Guard Bag is designed to hold two nested pole guards. All of these bags are made from soil resistant vinyl coated nylon and equipped with a drawstring and mail bag lock.Features & Benefits:● 2 - 12” x 6’ , Pole Guards